IESNA:LM-63-2002
[TEST]P1445113
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA0-735-U-WQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 9W 70CRI 3500K w/ TYPE V WIDE DISTRIBUTION OPTIC
[LAMP] 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.07A 8.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]29.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]894.2
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 8.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
63.7 63.1 61.2 57.1 53.9 53.1 55.0 58.1 64.2 75.2 88.7 105.4 119.3 133.9 146.7 159.8 172.0 183.8 
196.4 209.5 220.7 230.1 237.8 239.1 237.5 233.5 223.4 208.2 194.4 175.1 150.8 124.6 96.4 66.1 
34.3 6.3 0.0 
63.7 63.1 61.1 56.9 53.9 53.1 55.0 58.1 64.6 75.5 89.5 105.4 119.6 133.3 145.8 158.6 171.4 183.9 
196.4 210.4 221.5 231.0 238.7 240.1 238.7 235.6 225.0 210.1 194.8 176.3 152.4 126.8 98.1 68.4 
35.8 6.5 0.0 
63.7 63.0 61.2 57.2 53.9 53.1 55.2 59.3 66.7 77.5 91.1 106.4 118.3 129.9 141.3 153.5 166.6 181.0 
195.6 210.7 225.6 237.2 246.2 249.9 248.1 244.1 237.6 222.0 204.4 186.0 162.9 135.5 106.5 76.2 
42.4 7.7 0.0 
63.7 63.0 61.2 57.5 54.1 53.3 55.6 60.3 67.8 78.4 92.8 106.8 117.0 128.2 139.2 151.9 165.4 179.4 
194.7 211.3 226.2 240.6 252.5 257.5 258.4 254.3 246.2 236.3 220.7 200.4 176.0 148.2 118.2 84.8 
50.9 10.2 0.0 
63.7 62.8 61.4 58.0 54.4 53.6 56.2 60.9 67.7 78.3 90.6 104.5 116.0 127.6 138.9 151.6 164.8 179.1 
194.4 211.9 226.9 242.1 254.1 261.2 261.5 259.7 254.6 241.8 226.2 207.5 184.2 156.0 123.5 91.5 
57.4 13.7 0.0 
63.7 62.8 61.4 58.6 55.2 54.1 56.5 60.6 66.5 75.3 85.9 98.0 107.9 118.6 130.1 143.2 156.7 170.2 186.4 
203.6 218.8 232.9 247.4 255.3 254.9 252.4 246.0 235.0 222.6 206.0 182.8 154.6 123.7 92.3 59.2 
14.3 0.0 
63.7 62.8 61.8 59.0 56.4 55.8 57.8 61.5 66.5 73.3 82.0 92.4 101.1 110.4 119.5 129.3 139.5 150.8 163.2 
176.6 188.3 200.9 210.7 216.7 217.3 215.7 211.3 201.3 189.4 174.7 155.5 131.8 105.9 78.1 49.3 
12.4 0.0 
63.7 62.8 62.2 59.4 57.2 57.4 59.7 63.1 68.0 74.3 81.7 90.5 98.7 107.0 114.8 122.9 132.1 141.0 150.7 
161.3 169.8 177.5 183.6 184.7 182.6 177.5 170.1 161.6 148.8 133.3 115.4 96.4 74.6 53.3 31.5 9.1 
0.0 
63.7 63.0 62.4 59.7 58.0 58.4 61.1 65.2 70.6 77.8 85.5 94.2 102.3 109.6 117.1 125.5 133.6 142.7 151.9 
160.5 168.5 174.4 178.5 178.8 175.4 170.8 164.5 151.3 137.4 122.6 106.1 86.4 65.9 45.3 24.1 6.3 0.0 
63.7 63.0 62.5 60.0 58.4 58.9 62.1 66.7 72.7 80.5 89.2 98.6 107.0 115.2 123.3 132.4 141.8 151.7 161.7 
171.9 180.4 187.3 192.5 193.2 191.4 188.2 179.4 166.0 153.3 138.2 118.6 97.1 74.5 50.2 25.0 4.4 
0.0 
63.7 63.0 62.5 60.2 58.6 59.0 62.1 66.8 73.3 81.1 90.1 99.3 107.6 115.7 124.3 133.0 142.6 152.7 163.0 
173.0 181.1 188.5 194.5 195.1 193.1 189.4 180.1 167.6 155.2 138.9 119.2 97.7 74.3 50.2 23.7 2.9 
0.0 
